Clutch: Disc Cone, 1208 Series
Disc Cone Clutches
Tol-O-Matic's line of disc/cone clutches offer immediate, positive engagement with no slippage. These high torque producing, compact profile clutches are rated for a maximum pressure of 100 PSI. The heat dissipating finned plate on the 1200 Series offers up to 10 times the heat dissipating capacity of the 1300 Series.
Item # |
Model |
Keyway |
Bore Size |
Base Weight |
Maximum Pressure |
Free Air Consumption (new) |
Free Air Consumption (worn) |
List Price |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|
1208-0012 | Model N/A 1208-12 | Keyway N/A 3/16 x 3/32 Inch | Bore Size N/A 3/4 Inch | Base Weight N/A 8 lbs | Maximum Pressure N/A 100 psi | Free Air Consumption (new) N/A 0.5 in³ | Free Air Consumption (worn) N/A 2.65 in³ | $1,073.53 |
Add To Cart
Request Quote |
1208-0014 | Model N/A 1208-14 | Keyway N/A 3/16 x 3/32 Inch | Bore Size N/A 7/8 Inch | Base Weight N/A 8 lbs | Maximum Pressure N/A 100 psi | Free Air Consumption (new) N/A 0.5 in³ | Free Air Consumption (worn) N/A 2.65 in³ | $1,083.41 |
Add To Cart
Request Quote |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174