Disc/Hub Fixed Assembly: 10" Disc, Quick-disconnect Bushings
Fixed Hub & Disc Assemblies with Q.D. Bushings
Item # |
Bore Size |
Key Size |
Weight |
Disc Weight |
Torque Rating |
Max. BTU Per Hour |
List Price |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
0803-0110 | Bore Size N/A .625 Inch | Key Size N/A .188 x .188 Inch | Weight N/A 4.1 lbs | Disc Weight N/A 5.46 lb | Torque Rating N/A 12.000 in-lb | Max. BTU Per Hour N/A 719.4 | $331.64 |
Add To Cart
Request Quote |
0803-0112 | Bore Size N/A .750 Inch | Key Size N/A .188 x .188 Inch | Weight N/A 4.1 lbs | Disc Weight N/A 5.46 lb | Torque Rating N/A 12.000 in-lb | Max. BTU Per Hour N/A 719.4 | $331.64 |
Add To Cart
Request Quote |
0803-0115 | Bore Size N/A .938 Inch | Key Size N/A .250 x .250 Inch | Weight N/A 4.1 lbs | Disc Weight N/A 5.46 lb | Torque Rating N/A 12.000 in-lb | Max. BTU Per Hour N/A 719.4 | $331.64 |
Add To Cart
Request Quote |
0803-0116 | Bore Size N/A 1.0 Inch | Key Size N/A .250 x .250 Inch | Weight N/A 4.1 lbs | Disc Weight N/A 5.46 lb | Torque Rating N/A 12.000 in-lb | Max. BTU Per Hour N/A 719.4 | $331.64 |
Add To Cart
Request Quote |
0803-0118 | Bore Size N/A 1.125 Inch | Key Size N/A .250 x .250 Inch | Weight N/A 4.1 lbs | Disc Weight N/A 5.46 lb | Torque Rating N/A 12.000 in-lb | Max. BTU Per Hour N/A 719.4 | $331.64 |
Add To Cart
Request Quote |
0803-0120 | Bore Size N/A 1.250 Inch | Key Size N/A .250 x .250 Inch | Weight N/A 4.1 lbs | Disc Weight N/A 5.46 lb | Torque Rating N/A 12.000 in-lb | Max. BTU Per Hour N/A 719.4 | $331.64 |
Add To Cart
Request Quote |
0803-0122 | Bore Size N/A 1.375 Inch | Key Size N/A .313 x .313 Inch | Weight N/A 4.1 lbs | Disc Weight N/A 5.46 lb | Torque Rating N/A 12.000 in-lb | Max. BTU Per Hour N/A 719.4 | $331.64 |
Add To Cart
Request Quote |
0803-0123 | Bore Size N/A 1.438 Inch | Key Size N/A .375 x .250 Inch | Weight N/A 4.1 lbs | Disc Weight N/A 5.46 lb | Torque Rating N/A 12.000 in-lb | Max. BTU Per Hour N/A 719.4 | $331.64 |
Add To Cart
Request Quote |
0803-0124 | Bore Size N/A 1.500 Inch | Key Size N/A .375 x .250 Inch | Weight N/A 4.1 lbs | Disc Weight N/A 5.46 lb | Torque Rating N/A 12.000 in-lb | Max. BTU Per Hour N/A 719.4 | $331.64 |
Add To Cart
Request Quote |
0803-0125 | Bore Size N/A 1.563 Inch | Key Size N/A .375 x .250 Inch | Weight N/A 4.1 lbs | Disc Weight N/A 5.46 lb | Torque Rating N/A 12.000 in-lb | Max. BTU Per Hour N/A 719.4 | $331.64 |
Add To Cart
Request Quote |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174