About
Careers
News & Events
Our Blog
ToloNet
Contact
800-328-2174
Home
Products
Electric Linear Motion
Rodless Electro-mechanical Actuators
Linear Screw Actuators
MXE-S Series
MXE-P Series
B3S/M3S Series
TKS Series
BCS/MCS Series
SLS Series
Linear Belt Actuators
MXB-P Series
MXB-U Series
TKB Series
B3W/M3W Series
Electric Rod Actuators
ERD Series
ERD: Pneumatic Replacement
ERD: Stainless Steel, Motor Enclosure
ERD: Hygienic
ICR SmartActuator®
RSA Series
GSA Series
IMA Series
Motors, Drives & Gearheads
ACS Servo Drive and Motors
ACS Stepper Drive and Motors
ICM Plus
Planetary Gearheads
ServoWeld® Actuators
GSWA 44 & 04 ServoWeld® Integrated Motor Actuator
GSWA 33 & 33 Guided ServoWeld® Integrated Motor Actuator
Why ServoWeld® Actuators?
ServoWeld® Advantages
Servo vs. Pneumatic
Easy Robot Integration
Performance Tested
After Sale & Service
Pneumatic Linear Actuators
Rodless Pneumatic Air Cylinders
Band Cylinders & Slides
BC2 Cylinder
BC3 Cylinder
MXP-S Cylinder
MXP-N Cylinder
MXP-P Cylinder
LS Linear Slide
LC100 Cylinder
Magnetic Linear Actuators
MG Cylinder
MG Slide
Cable Cylinders
Double Acting
Single Acting
Double Purchase
Track
Pneumatic Thrusters
Power-Block
Power-Block 2
Power Transmission
Industrial Caliper Brakes
Pneumatic
P10
P20
P220
Hydraulic
H10
H20
H220
H220I
H441
H960
Mechanical
ME10
ME20
ME220
MB3
Hydraulic & Mechanical
H/ME20
H/ME220
Spring Applied
FS20
FS220B
FS220BI
FS220C
FS220CI
FS595
FS595 Dual
Accessories
Fixed Hub & Disc Assemblies
Fixed Hub & Disc Assemblies with QD Bushings
Quick Disconnect Bushings & Hubs
One-Piece Hub and Disc
Tension Control Combinations
Industrial Cone Clutches
1207
1307D
1208
1308D
1209
1309C
Industrial Gearboxes
Float-A-Shaft® Gearboxes
Compact 1:1 Low Torque
Compact 1:1 High Torque
Standard 1:1 Low Torque
Standard 1:1 High Torque
Standard 2:1 Low Torque
Standard 2:1 High Torque
Standard 2.5:1 Low Torque
Standard 3:2 Low Torque
Standard 3:2 High Torque
Slide-Rite® Gearboxes
Compact 1:1 Ratio
Standard 1:1 Ratio
Standard 2:1 Ratio
Standard 3:2 Ratio
Compact Corrosion Resistant 1:1 Ratio
Standard Corrosion Resistant 1:1 Ratio
Custom Products
Support
Electric Actuator Sizing
CAD Library
Find a Distributor
How to Specify
Specify Pneumatic
Specify Electric
Application Checklists
Request a Quote
Solution Partners
FAQs
Electric Actuator FAQs
Pneumatic Actuator FAQs
Power Transmission FAQs
Glossary
Conversions
Info Center
CAD Library
Tools
Catalogs & Brochures
Educational
Product Support
Part Sheets & Maintenance
Manuals
Technical Bulletins
Software
Repair Kits
Application Checklists
Case Studies
Videos
Industries
Aerospace & Defense
Agriculture & Forestry
Arts & Entertainment
Automotive & Transportation
Building & Construction
Commercial
Conveying
Food & Beverage
Inspection
Lumber & Woodworking
Machine Tools
Material Handling
Medical & Life Science
Metals & Fabrication
Mining, Oil & Gas
Packaging & Labeling
Plastics & Rubber
Printing & Paper
Process Control
Resistance Spot Welding
Semiconductor & Electronics
Textiles
Utilities
Other Industries
Search
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
Tolomatic
>
Power Transmission
>
Caliper Disc Brakes
>
Disc Hubs/Bushings
>
Fixed Hub & Disc Assemblies with Q.D. Bushings
>
Disc/Hub Fixed Assembly: 16" Disc, Quick-disconnect Bushings
>
View Items
Disc/Hub Fixed Assembly: 16" Disc, Quick-disconnect Bushings
Check up to five results to perform an action.
larger image
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 18 of 18
1
Item #
Bore Size
Key Size
Weight
Disc Weight
Torque Rating
Max. BTU Per Hour
List Price
0805-0108
.500
Inch
.125 x .125
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0114
.875
Inch
.188 x .188
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0116
1.0
Inch
.250 x .250
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0118
1.125
Inch
.250 x .250
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0120
1.250
Inch
.250 x .250
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0122
1.375
Inch
.313 x .313
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0123
1.438
Inch
.375 x .375
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0124
1.500
Inch
.375 x .375
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0128
1.750
Inch
.375 x .375
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0130
1.875
Inch
.500 x .500
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0131
1.938
Inch
.500 x .500
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0132
2.000
Inch
.500 x .500
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0138
2.375
Inch
.500 x .625
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0139
2.438
Inch
.500 x .625
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0140
2.500
Inch
.500 x .625
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0141
2.563
Inch
.375 x .625
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0143
2.688
Inch
.375 x .625
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
0805-0144
2.750
Inch
.375 x .625
Inch
18.1
lbs
14.06
lb
36.000
in-lb
1841.1
$430.60
Results 1 - 18 of 18
1