Disc/Hub Fixed Assembly: 6-5/16" Disc, Quick-disconnect Bushings
Fixed Hub & Disc Assemblies with Q.D. Bushings
Item # |
Disc Thickness |
Bore Size |
Key Size |
Weight |
Disc Weight |
Torque Rating |
List Price |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
0801-0112 | Disc Thickness N/A 0.156 Inch | Bore Size N/A .7500 Inch | Key Size N/A .188 x .188 Inch | Weight N/A 2.1 lbs | Disc Weight N/A 1.37 lb | Torque Rating N/A 3000 in-lb | $336.77 |
Add To Cart
Request Quote |
0801-0116 | Disc Thickness N/A 0.156 Inch | Bore Size N/A 1.0 Inch | Key Size N/A .250 x .250 Inch | Weight N/A 2.1 lbs | Disc Weight N/A 1.37 lb | Torque Rating N/A 3000 in-lb | $341.98 |
Add To Cart
Request Quote |
0801-0117 | Disc Thickness N/A 0.156 Inch | Bore Size N/A 1.063 Inch | Key Size N/A .250 x .250 Inch | Weight N/A 2.1 lbs | Disc Weight N/A 1.37 lb | Torque Rating N/A 3000 in-lb | $341.98 |
Add To Cart
Request Quote |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174