Item # |
Disc Thickness |
Bore Size |
Key Size |
Weight |
Torque Rating |
Max. BTU Per Hour |
List Price |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
0802-0016 | Disc Thickness N/A 0.156 Inch | Bore Size N/A 1.0 Inch | Key Size N/A .250 x .250 Inch | Weight N/A 3.5 lbs | Torque Rating N/A 12,000 in-lb | Max. BTU Per Hour N/A 462.0 | $209.27 |
Add To Cart
Request Quote |
0802-0018 | Disc Thickness N/A 0.156 Inch | Bore Size N/A 1.125 Inch | Key Size N/A .250 x .250 Inch | Weight N/A 3.5 lbs | Torque Rating N/A 12,000 in-lb | Max. BTU Per Hour N/A 462.0 | $209.27 |
Add To Cart
Request Quote |
0802-0020 | Disc Thickness N/A 0.156 Inch | Bore Size N/A 1.250 Inch | Key Size N/A .250 x .250 Inch | Weight N/A 3.5 lbs | Torque Rating N/A 12,000 in-lb | Max. BTU Per Hour N/A 462.0 | $209.27 |
Add To Cart
Request Quote |
0802-0022 | Disc Thickness N/A 0.156 Inch | Bore Size N/A 1.375 Inch | Key Size N/A .313 x .313 Inch | Weight N/A 3.5 lbs | Torque Rating N/A 12,000 in-lb | Max. BTU Per Hour N/A 462.0 | $209.27 |
Add To Cart
Request Quote |
0802-0024 | Disc Thickness N/A 0.156 Inch | Bore Size N/A 1.500 Inch | Key Size N/A .375 x .375 Inch | Weight N/A 3.5 lbs | Torque Rating N/A 12,000 in-lb | Max. BTU Per Hour N/A 462.0 | $209.27 |
Add To Cart
Request Quote |
0802-0026 | Disc Thickness N/A 0.156 Inch | Bore Size N/A 1.625 Inch | Key Size N/A .375 x .375 Inch | Weight N/A 3.5 lbs | Torque Rating N/A 12,000 in-lb | Max. BTU Per Hour N/A 462.0 | $209.27 |
Add To Cart
Request Quote |
0802-0028 | Disc Thickness N/A 0.156 Inch | Bore Size N/A 1.750 Inch | Key Size N/A .375 x .375 Inch | Weight N/A 3.5 lbs | Torque Rating N/A 12,000 in-lb | Max. BTU Per Hour N/A 462.0 | $209.27 |
Add To Cart
Request Quote |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174