Quick Disconnect Hubs
Quick Disconnect Bushings & Hubs
Upper lock quick-disconnect hub designed to be used with quick-disconnect bushings. Fits a 6-5/16' disc
Item # |
List Price |
Bore |
Weight |
Disc Thickness |
Disc Weight |
Torque Rating |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|
0804-1141 | $338.90 | Bore N/A | Weight N/A 9.3 lbs | Disc Thickness N/A 0.156 Inch | Disc Weight N/A 7.91 lb | Torque Rating N/A 36.000 in-lb |
Add To Cart
Request Quote |
0801-1119 | $196.17 | Bore N/A 0.5 Inch | Weight N/A 1.2 lbs | Disc Thickness N/A 0.156 Inch | Disc Weight N/A 7.91 lb | Torque Rating N/A 36.000 in-lb |
Add To Cart
Request Quote |
0802-1137 | $212.95 | Bore N/A | Weight N/A 1.6 lbs | Disc Thickness N/A 0.156 Inch | Disc Weight N/A 7.91 lb | Torque Rating N/A 36.000 in-lb |
Add To Cart
Request Quote |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174