Corrosion Resistant; 1:1 Ratio: Standard
Slide-Rite™CR
Like Tolomatic's original Slide-Rite gearbox, the new CR version is designed to turn power around any corner.
Item # |
Rotation |
A Bore Size |
A Bore Keyway |
B Bore Size |
B Bore Keyway |
Approximate Weight |
List Price |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
0220-0420 | Rotation N/A RH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 3/4 Inch | B Bore Keyway N/A 3/16 x 3/32 Inch | Approximate Weight N/A 10.7 lbs | $631.54 |
Add To Cart
Request Quote |
0221-0420 | Rotation N/A LH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 3/4 Inch | B Bore Keyway N/A 3/16 x 3/32 Inch | Approximate Weight N/A 10.7 lbs | $631.54 |
Add To Cart
Request Quote |
0222-0420 | Rotation N/A RH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Approximate Weight N/A 10.4 lbs | $631.54 |
Add To Cart
Request Quote |
0223-0420 | Rotation N/A LH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Approximate Weight N/A 10.4 lbs | $631.54 |
Add To Cart
Request Quote |
0224-0420 | Rotation N/A RH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Approximate Weight N/A 9.9 lbs | $631.54 |
Add To Cart
Request Quote |
0225-0420 | Rotation N/A LH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Approximate Weight N/A 9.9 lbs | $631.54 |
Add To Cart
Request Quote |
0226-0420 | Rotation N/A RH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Approximate Weight N/A 10.0 lbs | $631.54 |
Add To Cart
Request Quote |
0227-0420 | Rotation N/A LH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Approximate Weight N/A 10.0 lbs | $631.54 |
Add To Cart
Request Quote |
0228-0420 | Rotation N/A RH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Approximate Weight N/A 9.6 lbs | $631.54 |
Add To Cart
Request Quote |
0229-0420 | Rotation N/A LH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Approximate Weight N/A 9.6 lbs | $631.54 |
Add To Cart
Request Quote |
0230-0420 | Rotation N/A RH | A Bore Size N/A 1 1/4 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Approximate Weight N/A 9.1 lbs | $631.54 |
Add To Cart
Request Quote |
0231-0420 | Rotation N/A LH | A Bore Size N/A 1 1/4 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Approximate Weight N/A 9.1 lbs | $631.54 |
Add To Cart
Request Quote |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174