FS220BI Series
Spring Applied
The FS220BI ('B' Strength) Series of spring applied brakes require hydraulic pressure for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS220IB Series features replaceable, high-grade friction material, cast ductile iron construction and Zinc plated grade 8 bolts. Buna-N seals are standard. Maximum hydraulic pressure rating is 2000 PSI Non Shock. Minimum hydraulic pressure to release brake is 750 PSI (1000 PSI after compensation).
Item # |
Model |
Disc Thickness |
Effective Piston Area |
Added Options |
List Price |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|
0740-0001 | Model N/A FS220BIA | Disc Thickness N/A 5/32 Inch | Effective Piston Area N/A 9.4 in² | Added Options N/A Floating Bracket | $763.80 |
Add To Cart
Request Quote |
0740-0006 | Model N/A FS220BIAJK | Disc Thickness N/A 5/32 Inch | Effective Piston Area N/A 9.4 in² | Added Options N/A Floating Bracket, Manual Retractor, Wear Compensation | $1,275.69 |
Add To Cart
Request Quote |
0740-0003 | Model N/A FS220BIB | Disc Thickness N/A 1/4 Inch | Effective Piston Area N/A 9.4 in² | Added Options N/A Floating Bracket | $755.61 |
Add To Cart
Request Quote |
0740-0007 | Model N/A FS220BIBJK | Disc Thickness N/A 1/4 Inch | Effective Piston Area N/A 9.4 in² | Added Options N/A Floating Bracket, Manual Retractor, Wear Compensation | $1,313.77 |
Add To Cart
Request Quote |
0740-0005 | Model N/A FS220BIE | Disc Thickness N/A 1/2 Inch | Effective Piston Area N/A 9.4 in² | Added Options N/A Floating Bracket | $781.72 |
Add To Cart
Request Quote |
0740-0004 | Model N/A FS220BIL | Disc Thickness N/A 3/8 Inch | Effective Piston Area N/A 9.4 in² | Added Options N/A Floating Bracket | $759.06 |
Add To Cart
Request Quote |
0740-0008 | Model N/A FS220BILJK | Disc Thickness N/A 3/8 Inch | Effective Piston Area N/A 9.4 in² | Added Options N/A Floating Bracket, Manual Retractor, Wear Compensation | $1,452.65 |
Add To Cart
Request Quote |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174