Item # |
Rotation |
A Bore Size |
A Bore Keyway |
C Dimension |
B Bore Size |
B Bore Keyway |
D Dimension |
Approximate Weight |
List Price |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
0221-0410 | Rotation N/A LH | A Bore Size N/A 20 mm | A Bore Keyway N/A 6 x 3 mm | C Dimension N/A 3.2 mm | B Bore Size N/A 20 mm | B Bore Keyway N/A 6 x 3 mm | D Dimension N/A 3.2 mm | Approximate Weight N/A 4.8 kg | $439.85 |
Add To Cart
Request Quote |
0223-0410 | Rotation N/A LH | A Bore Size N/A 20 mm | A Bore Keyway N/A 6 x 3 mm | C Dimension N/A 3.2 mm | B Bore Size N/A 25 mm | B Bore Keyway N/A 8 x 3.5 mm | D Dimension N/A 3.2 mm | Approximate Weight N/A 4.7 kg | $439.85 |
Add To Cart
Request Quote |
0224-0410 | Rotation N/A LH | A Bore Size N/A 20 mm | A Bore Keyway N/A 6 x 3 mm | C Dimension N/A 3.2 mm | B Bore Size N/A 30 mm | B Bore Keyway N/A 8 x 3.5 mm | D Dimension N/A 3.2 mm | Approximate Weight N/A 4.5 kg | $439.85 |
Add To Cart
Request Quote |
0225-0410 | Rotation N/A LH | A Bore Size N/A 20 mm | A Bore Keyway N/A 6 x 3 mm | C Dimension N/A 3.2 mm | B Bore Size N/A 30 mm | B Bore Keyway N/A 8 x 3.5 mm | D Dimension N/A 3.2 mm | Approximate Weight N/A 4.5 kg | $439.85 |
Add To Cart
Request Quote |
0227-0410 | Rotation N/A LH | A Bore Size N/A 25 mm | A Bore Keyway N/A 8 x 3.5 mm | C Dimension N/A 3.2 mm | B Bore Size N/A 25 mm | B Bore Keyway N/A 8 x 3.5 mm | D Dimension N/A 3.2 mm | Approximate Weight N/A 4.5 kg | $439.85 |
Add To Cart
Request Quote |
0229-0410 | Rotation N/A LH | A Bore Size N/A 25 mm | A Bore Keyway N/A 8 x 3.5 mm | C Dimension N/A 3.2 mm | B Bore Size N/A 30 mm | B Bore Keyway N/A 8 x 3.5 mm | D Dimension N/A 3.2 mm | Approximate Weight N/A 4.4 kg | $439.85 |
Add To Cart
Request Quote |
0231-0410 | Rotation N/A LH | A Bore Size N/A 30 mm | A Bore Keyway N/A 8 x 3.5 mm | C Dimension N/A 3.2 mm | B Bore Size N/A 30 mm | B Bore Keyway N/A 8 x 3.5 mm | D Dimension N/A 3.2 mm | Approximate Weight N/A 4.2 kg | $439.85 |
Add To Cart
Request Quote |
0220-0410 | Rotation N/A RH | A Bore Size N/A 20 mm | A Bore Keyway N/A 6 x 3 mm | C Dimension N/A 3.2 mm | B Bore Size N/A 20 mm | B Bore Keyway N/A 6 x 3 mm | D Dimension N/A 3.2 mm | Approximate Weight N/A 4.8 kg | $439.85 |
Add To Cart
Request Quote |
0222-0410 | Rotation N/A RH | A Bore Size N/A 20 mm | A Bore Keyway N/A 6 x 3 mm | C Dimension N/A 3.2 mm | B Bore Size N/A 25 mm | B Bore Keyway N/A 8 x 3.5 mm | D Dimension N/A 3.2 mm | Approximate Weight N/A 4.7 kg | $439.85 |
Add To Cart
Request Quote |
0226-0410 | Rotation N/A RH | A Bore Size N/A 25 mm | A Bore Keyway N/A 8 x 3.5 mm | C Dimension N/A 3.2 mm | B Bore Size N/A 25 mm | B Bore Keyway N/A 8 x 3.5 mm | D Dimension N/A 3.2 mm | Approximate Weight N/A 4.5 kg | $439.85 |
Add To Cart
Request Quote |
0228-0410 | Rotation N/A RH | A Bore Size N/A 25 mm | A Bore Keyway N/A 8 x 3.5 mm | C Dimension N/A 3.2 mm | B Bore Size N/A 30 mm | B Bore Keyway N/A 8 x 3.5 mm | D Dimension N/A 3.2 mm | Approximate Weight N/A 4.4 kg | $439.85 |
Add To Cart
Request Quote |
0230-0410 | Rotation N/A RH | A Bore Size N/A 30 mm | A Bore Keyway N/A 8 x 3.5 mm | C Dimension N/A 3.2 mm | B Bore Size N/A 30 mm | B Bore Keyway N/A 8 x 3.5 mm | D Dimension N/A 3.2 mm | Approximate Weight N/A 4.2 kg | $439.85 |
Add To Cart
Request Quote |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174