1:1 Ratio, Standard Series, Flat Base Mount
Standard 1:1 Ratio
Float-A-Shaft is a universal right-angle gearbox coupling, consisting of two 45 helical gears that mesh at right angles. They can be operated in either direction and slide axially along the drive or driven shaft. An aluminum housing encloses gears which are keyed directly to the shafts. Unique floating design maintains perfect alignment and eliminates the use of dangerous chain sprocket drives. Rated for a maximum of 500 RPM.
1 2
Item # |
Bearing Type |
Rotation |
A Bore Size |
A Bore Keyway |
B Bore Size |
B Bore Keyway |
Max. Input Torque |
List Price |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|
0217-0200 | Bearing Type N/A High Torque Roller | Rotation N/A RH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 3/4 Inch | B Bore Keyway N/A 3/16 x 3/32 Inch | Max. Input Torque N/A 1050 in-lb at 50 RPM | $500.67 |
Add To Cart
Request Quote |
0218-0200 | Bearing Type N/A High Torque Roller | Rotation N/A LH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 3/4 Inch | B Bore Keyway N/A 3/16 x 3/32 Inch | Max. Input Torque N/A 1050 in-lb at 50 RPM | $500.67 |
Add To Cart
Request Quote |
0219-0200 | Bearing Type N/A High Torque Roller | Rotation N/A RH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 1050 in-lb at 50 RPM | $500.67 |
Add To Cart
Request Quote |
0220-0200 | Bearing Type N/A High Torque Roller | Rotation N/A LH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 1050 in-lb at 50 RPM | $500.67 |
Add To Cart
Request Quote |
0221-0200 | Bearing Type N/A High Torque Roller | Rotation N/A RH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 1050 in-lb at 50 RPM | $500.67 |
Add To Cart
Request Quote |
0222-0200 | Bearing Type N/A High Torque Roller | Rotation N/A LH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 1050 in-lb at 50 RPM | $500.67 |
Add To Cart
Request Quote |
0223-0200 | Bearing Type N/A High Torque Roller | Rotation N/A RH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 1050 in-lb at 50 RPM | $500.67 |
Add To Cart
Request Quote |
0224-0200 | Bearing Type N/A High Torque Roller | Rotation N/A LH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 1050 in-lb at 50 RPM | $500.67 |
Add To Cart
Request Quote |
0225-0200 | Bearing Type N/A High Torque Roller | Rotation N/A RH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 1050 in-lb at 50 RPM | $500.67 |
Add To Cart
Request Quote |
0226-0200 | Bearing Type N/A High Torque Roller | Rotation N/A LH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 1050 in-lb at 50 RPM | $500.67 |
Add To Cart
Request Quote |
0227-0200 | Bearing Type N/A High Torque Roller | Rotation N/A RH | A Bore Size N/A 1 1/4 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 1050 in-lb at 50 RPM | $500.67 |
Add To Cart
Request Quote |
0228-0200 | Bearing Type N/A High Torque Roller | Rotation N/A LH | A Bore Size N/A 1 1/4 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 1050 in-lb at 50 RPM | $500.67 |
Add To Cart
Request Quote |
0247-0000 | Bearing Type N/A Low Torque Journal | Rotation N/A RH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 800 in-lb at 70 RPM | $311.99 |
Add To Cart
Request Quote |
0248-0000 | Bearing Type N/A Low Torque Journal | Rotation N/A LH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 800 in-lb at 70 RPM | $311.99 |
Add To Cart
Request Quote |
0249-0000 | Bearing Type N/A Low Torque Journal | Rotation N/A RH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 800 in-lb at 70 RPM | $335.83 |
Add To Cart
Request Quote |
0250-0000 | Bearing Type N/A Low Torque Journal | Rotation N/A LH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 800 in-lb at 70 RPM | $335.83 |
Add To Cart
Request Quote |
0251-0000 | Bearing Type N/A Low Torque Journal | Rotation N/A RH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 1/2 Inch | B Bore Keyway N/A 3/8 x 3/16 Inch | Max. Input Torque N/A 800 in-lb at 70 RPM | $335.83 |
Add To Cart
Request Quote |
0252-0000 | Bearing Type N/A Low Torque Journal | Rotation N/A LH | A Bore Size N/A 3/4 Inch | A Bore Keyway N/A 3/16 x 3/32 Inch | B Bore Size N/A 1 1/2 Inch | B Bore Keyway N/A 3/8 x 3/16 Inch | Max. Input Torque N/A 800 in-lb at 70 RPM | $335.83 |
Add To Cart
Request Quote |
0253-0000 | Bearing Type N/A Low Torque Journal | Rotation N/A RH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 800 in-lb at 70 RPM | $325.26 |
Add To Cart
Request Quote |
0254-0000 | Bearing Type N/A Low Torque Journal | Rotation N/A LH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 800 in-lb at 70 RPM | $325.26 |
Add To Cart
Request Quote |
0255-0000 | Bearing Type N/A Low Torque Journal | Rotation N/A RH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 800 in-lb at 70 RPM | $343.41 |
Add To Cart
Request Quote |
0256-0000 | Bearing Type N/A Low Torque Journal | Rotation N/A LH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 800 in-lb at 70 RPM | $343.41 |
Add To Cart
Request Quote |
0257-0000 | Bearing Type N/A Low Torque Journal | Rotation N/A RH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 1/2 Inch | B Bore Keyway N/A 3/8 x 3/16 Inch | Max. Input Torque N/A 800 in-lb at 70 RPM | $343.41 |
Add To Cart
Request Quote |
0258-0000 | Bearing Type N/A Low Torque Journal | Rotation N/A LH | A Bore Size N/A 1 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 1/2 Inch | B Bore Keyway N/A 3/8 x 3/16 Inch | Max. Input Torque N/A 800 in-lb at 70 RPM | $343.41 |
Add To Cart
Request Quote |
0269-0000 | Bearing Type N/A Low Torque Journal | Rotation N/A RH | A Bore Size N/A 1 1/4 Inch | A Bore Keyway N/A 1/4 x 1/8 Inch | B Bore Size N/A 1 1/4 Inch | B Bore Keyway N/A 1/4 x 1/8 Inch | Max. Input Torque N/A 800 in-lb at 70 RPM | $330.17 |
Add To Cart
Request Quote |
1 2
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174