| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Gearboxes > Float-A-Shaft® > Standard 2:1 Ratio > 2:1 Ratio, Standard Series, Metric, Standard > View Items  

2:1 Ratio, Standard Series, Metric, Standard

Check up to five results to perform an action.

Float-A-Shaft is a universal right-angle gearbox coupling, consisting of two 45 helical gears that mesh at right angles. They can be operated in either direction and slide axially along the drive or driven shaft. An aluminum housing encloses gears which are keyed directly to the shafts. Unique floating design maintains perfect alignment and eliminates the use of dangerous chain sprocket drives. Rated for a maximum of 500 RPM.




    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
   
  Results 1 - 6 of 6 1 

Item #

Sort by

Rotation

A Bore Size

A Bore Keyway

B Bore Size

B Bore Keyway

List Price

0390-0200 RH 15 mm 5 x 2.5 mm 20 mm 6 x 3 mm $511.03
0391-0200 LH 15 mm 5 x 2.5 mm 20 mm 6 x 3 mm $511.03
0392-0200 RH 15 mm 5 x 2.5 mm 25 mm 8 x 3.5 mm $511.03
0393-0200 LH 15 mm 5 x 2.5 mm 25 mm 8 x 3.5 mm $511.03
0394-0200 RH 15 mm 5 x 2.5 mm 30 mm 8 x 3.5 mm $511.03
0395-0200 LH 15 mm 5 x 2.5 mm 30 mm 8 x 3.5 mm $511.03
  Results 1 - 6 of 6 1