The ERD15 size is setup to have any standard NEMA23 size motor, that matches the mounting dimensions below, mounted to it for versatile motor control options. The ERD15 also includes an internal anti-rotate feature for preventing thrust rod rotation during operation.
Unit of Measure
Description |
N/A Actuator Alone: ERD15 BNM05 SM150 |
Screw Lead |
N/A 5 mm |
Stroke Length |
N/A 150 mm |
Peak Thrust |
N/A 890 N (200 lb) |
Max Speed |
N/A 400 mm/s (15.8 in/s) |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174