ERD
Screw-drive Actuators
Quick Ship Program: Tolomatic ERD15 actuators available with, or without, an integrated servo motor in just one week! Limited supply available
The ERD Electric Actuator is a cost effective alternative to pneumatic cylinders for increased move and force control on any applications that are under 200lbf. Available with a Teknic Clearpath integrated servo motor, this all in one package offers an easy solution for quick setup and easy installation. More information about these packages can be found in this flyer. The ERD15 size is also setup to have any standard NEMA23 size motor mounted to it for versatile motor control options as well.
Item # |
List Price |
Description |
Screw Lead |
Stroke Length |
Continuous Thrust |
Peak Thrust |
Max Speed |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
2192-0290 | $1,500.00 | Description N/A Actuator Package: ERD15 BNM05 SM150 | Screw Lead N/A 5 mm | Stroke Length N/A 150 mm | Continuous Thrust N/A 650 N (146 lb) | Peak Thrust N/A 890 N (200 lb) | Max Speed N/A 275mm/s (10.8 in/s) |
Add To Cart
Request Quote |
2192-0291 | $1,500.00 | Description N/A Actuator Package: ERD15 BNM10 SM150 | Screw Lead N/A 10 mm | Stroke Length N/A 150 mm | Continuous Thrust N/A 325N (73lb) | Peak Thrust N/A 890N (200lb) | Max Speed N/A 550 mm/s (21.7 in/s) |
Add To Cart
Request Quote |
2192-0292 | $1,650.00 | Description N/A Actuator Package: ERD15 BNM05 SM300 | Screw Lead N/A 5 mm | Stroke Length N/A 300 mm | Continuous Thrust N/A 650 N (146 lb) | Peak Thrust N/A 890 N (200 lb) | Max Speed N/A 275 mm/s (10.8 in/s) |
Add To Cart
Request Quote |
2192-0293 | $1,650.00 | Description N/A Actuator Package: ERD15 BNM10 SM300 | Screw Lead N/A 10 mm | Stroke Length N/A 300 mm | Continuous Thrust N/A 325 N (73 lb) | Peak Thrust N/A 890 N (200 lb) | Max Speed N/A 550 mm/s (21.7 in/s) |
Add To Cart
Request Quote |
3604-9386 | $430.00 | Description N/A 75VDC Power Supply | Screw Lead N/A | Stroke Length N/A | Continuous Thrust N/A | Peak Thrust N/A | Max Speed N/A |
Add To Cart
Request Quote |
2192-0280 | $867.00 | Description N/A Actuator Alone: ERD15 BNM05 SM150 | Screw Lead N/A 5 mm | Stroke Length N/A 150 mm | Continuous Thrust N/A | Peak Thrust N/A 890 N (200 lb) | Max Speed N/A 400 mm/s (15.8 in/s) |
Add To Cart
Request Quote |
2192-0281 | $867.00 | Description N/A Actuator Alone: ERD15 BNM10 SM150 | Screw Lead N/A 10 mm | Stroke Length N/A 150 mm | Continuous Thrust N/A | Peak Thrust N/A 890 N (200 lb) | Max Speed N/A 800 mm/s (31.5 in/s) |
Add To Cart
Request Quote |
2192-0282 | $1,016.00 | Description N/A Actuator Alone: ERD15 BNM05 SM300 | Screw Lead N/A 5 mm | Stroke Length N/A 300 mm | Continuous Thrust N/A | Peak Thrust N/A 890 N (200 lb) | Max Speed N/A 400 mm/s (15.8 in/s) |
Add To Cart
Request Quote |
2192-0283 | $1,016.00 | Description N/A Actuator Alone: ERD15 BNM10 SM300 | Screw Lead N/A 10 mm | Stroke Length N/A 300 mm | Continuous Thrust N/A | Peak Thrust N/A 890 N (200 lb) | Max Speed N/A 800 mm/s (31.5 in/s) |
Add To Cart
Request Quote |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174