ERD15 actuator coupled with Teknic Clearpath MC motor and includes 10ft power and communication cables. Teknic motor is digital I/O control only and can be programed with up to 16 different moves. The ERD15 includes an internal anti-rotate feature for preventing thrust rod rotation during operation.
Unit of Measure
Description |
N/A Actuator Package: ERD15 BNM10 SM300 |
Screw Lead |
N/A 10 mm |
Stroke Length |
N/A 300 mm |
Continuous Thrust |
N/A 325 N (73 lb) |
Peak Thrust |
N/A 890 N (200 lb) |
Max Speed |
N/A 550 mm/s (21.7 in/s) |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174