| Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
Tolomatic > Power Transmission > Caliper Disc Brakes > Spring Applied > FS220CI Series > Item # 0741-0005  

Item # 0741-0005

List Price $768.37

    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

The FS220CI ('C' Strength) Series of spring applied brakes require hydraulic pressure for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS220CI Series features replaceable, high-grade friction material, cast ductile iron construction and Zinc plated grade 8 bolts. Buna-N seals are standard. Maximum hydraulic pressure rating is 2000 PSI Non Shock. Minimum hydraulic pressure to release brake is 1500 PSI.




 Specifications   

Model

FS220GIA

Type

19000 lb

Disc Thickness

5/32 Inch

Disc Diameter

6" to 16"

Effective Piston Area

9.4 in²

Max. Static Torque

16" Disc: 136,990 in-lb
6-5/16" Disc: 45,220
in-lb

Added Options

Floating Bracket