RSA
Screw-drive Actuators
Quick Ship Program: Tolomatic RSA actuators available in just one week! Limited supply available
RSA-ST electric linear rod actuators feature accurate, medium force performance making them ideal for replacing pneumatic cylinders. High thrust bearings and internal bumpers deliver heavy duty performance. A rigid, strong aluminum housing allows for easy mounting of switches and sensors. These electric linear rod actuators are suitable for pneumatic replacement, general motion control applications and many more.
Limited supply available
Item # |
Description |
Stroke |
Max Thrust |
Speed |
List Price |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|
1132-0865 | Description N/A RSA32 BN02 SK12 LMI ST1 | Stroke N/A 12” (305 mm) Inch | Max Thrust N/A 534 lbf (2,375 N) | Speed N/A 34 in/sec (850 mm/sec) | $2,914.71 |
Add To Cart
Request Quote |
1132-0867 | Description N/A RSA32 BN05 SK12 LMI ST1 | Stroke N/A 12” (305 mm) Inch | Max Thrust N/A 950 lbf (4,226 N) | Speed N/A 13 in/sec (330 mm/sec) | $2,914.71 |
Add To Cart
Request Quote |
1132-0864 | Description N/A RSA32 BN02 SK6 LMI ST1 | Stroke N/A 6" (152 mm) Inch | Max Thrust N/A 534 lbf (2,375 N) | Speed N/A 34 in/sec (850 mm/sec) | $2,762.39 |
Add To Cart
Request Quote |
1132-0866 | Description N/A RSA32 BN05 SK6 LMI ST1 | Stroke N/A 6” (152 mm) Inch | Max Thrust N/A 950 lbf (4,226 N) | Speed N/A 13 in/sec (330 mm/sec) | $2,762.39 |
Add To Cart
Request Quote |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174