FS220B Series
Spring Applied
The FS220B ('B' Strength) Series of spring applied brakes require hydraulic pressure for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS220B Series features replaceable, high-grade friction material, aluminum die-cast construction and Zinc plated grade 8 bolts. Buna-N seals are standard. Maximum hydraulic pressure rating is 2000 PSI Non Shock. Minimum hydraulic pressure to release brake is 750 PSI.
Item # |
Model |
Disc Thickness |
List Price |
Add To Cart/Request Quote |
---|---|---|---|---|
0740-0000 | Model N/A FS220BA | Disc Thickness N/A 5/32 Inch | $595.41 |
Add To Cart
Request Quote |
0740-0017 | Model N/A FS220BB | Disc Thickness N/A 1/4 Inch | $613.32 |
Add To Cart
Request Quote |
0740-0019 | Model N/A FS220BL | Disc Thickness N/A 3/8 Inch | $625.60 |
Add To Cart
Request Quote |
0740-0021 | Model N/A FS220BE | Disc Thickness N/A 1/2 Inch | $620.78 |
Add To Cart
Request Quote |
- Aerospace & Defense
- Agriculture & Forestry
- Arts & Entertainment
- Automotive & Transportation
- Building & Construction
- Commercial
- Conveying
- Food & Beverage
- Inspection
- Lumber & Woodworking
- Machine Tools
- Material Handling
- Medical & Life Science
- Metals & Fabrication
- Mining, Oil & Gas
- Other Industries
- Packaging & Labeling
- Plastics & Rubber
- Printing & Paper
- Process Control
- Resistance Spot Welding
- Semiconductor & Electronics
- Textiles
- Utilities
- Ask an Engineer
- Request a Quote
- Website Feedback
- Contact Us
- 800-328-2174